Einzelmodule NSE mini 90
Clamping modules
Miniature clamping modules for applications with light force application such as machining aluminum or plastic or for use on measuring devices. Quick-change pallet modules with drive via drive ring and three flat clamping slides with patented drive concept.
Description
Advantages – Your benefits
- SCHUNK modular system
Innumerable combinations of standard clamping devices to suit all different types of machines - Low height design
Expands your machine's workspace - All pneumatic modules can be operated at a system pressure of 6 bar
Additional pressure intensifiers are not required - Positioning via short taper
Very easy joining process at a repeat accuracy of < 0.005 mm - Patented dual stroke system for highest pull-down forces
Therefore extremely rigid clamping without vibrations - Form-fit, self-retained locking
Full pull-down force is maintained even in the event of a pressure drop - Corrosion-free stainless steel design
Long life time and maximum process reliability - Turbo integrated by default
Pull-down force increased up to 300% for optimal utilization of the machine's performance, hence high efficiency. - One consistent clamping pin size for all NSE mini-modules
No danger of confusion or incorrect operation - Integrated slide monitoring
Can be used in automated applications
Options and special information
- The extremely flat, pneumatic quick-change pallet system
VERO-S NSE mini is used for smaller applications and is the optimum complement to the largest modular system from SCHUNK. Only 20 mm in height, this module extends the VERO-S range from SCHUNK with an extremely flat quick-change pallet system. The NSE mini disposes of lower pull down forces than the NSE3, and is particularly suitable for light cutting tasks. - The NSE mini 90 makes it possible to implement highly flexible, smallest and variable gauges for bore holes. Therefore the module is an expert for workpiece direct clamping, pallet clamping and handling. At a height of only 20 mm, it enables maximum use of the machine room in smaller machine tools and can be quickly and easily retrofitted.