arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
WZS GZB-S Ø20 Ø5 25° Ilustração semelhante

WZS GZB-S Ø20 Ø5 25°

Buchas de redução para porta-ferramentas de retificação de ferramentas

ID 207687

WZS GZB-S Ø20 Ø5 25°, Buchas de redução para porta-ferramentas de retificação de ferramentas
  • Com chanfro de 25°
  • Diâmetro de fixação: 5 mm
  • Comprimento: 51 mm
Technology Intermediate sleeves for tool grinding toolholders
Series WZS GZB-S 25° Contour
Clamping diameter D1 5 mm
D2 [mm] 20.0
D3 [mm] 25.0
D4 [mm] 16.0
L10 [mm] 10.0
Weight [kg] 0.1

Version
With 25° chamfer

Individual
Additional sizes and customized designs are available upon request