arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
GBS 125-40-11.5-8

GBS 125-40-11.5-8

Stepped jaw

ID 1373327

In stock
Top jaws, standard

Product features:
  • Stepped jaw
  • Interface 1: W-125-1
Technical data:
  • Dimensions: 125 x 40 x 11,5 mm
  • Clamping step: 8 mm
  • Weight: 0.39 kg
Šířka [mm] 125.0
Hloubka [mm] 11.5
Výška [mm] 40.0
Svazek kus
Vlastní hmotnost [kg] 0.39

Rozsah dodávky
Upínací čelist, upevňovací šrouby