arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
FFV Z155-A6 图片仅供参考

FFV Z155-A6

标准法兰板

ID 836012

Delivery time on request
标准法兰板

产品特性:
  • 减径法兰板
  • 用于气动动力车床卡盘
  • 卡盘侧: Z155
  • 机床侧: ISO 702-1 Nr. 6
技术参数:
  • 卡盘节圆: 180 mm
  • 主轴节圆: 133.4 mm
  • 高度: 36 mm
  • 通孔: 103.2 mm
  • 重量: 3.9 kg
Chuck side Z155
Machine side ISO 702-1 Nr. 6
Chuck pitch circle [mm] 180.0
Spindle pitch circle [mm] 133.4
Height [mm] 36.0
Through-hole [mm] 103.2
Weight [kg] 3.9

Scope of delivery
Adapter plate, mounting screws