arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
SSH-MN Ø104-228 Illustration similar

SSH-MN Ø104-228

Accessories lathe chucks standard

ID 1375097

In stock
Accessories lathe chucks standard

Product features:
  • Mounting wrench
  • For mounting power lathe chucks on the lathe
  • Key design with driving ring that snaps into the threaded ring.
  • Suitable for: ROTA THW3 315-104; ROTA NCA 330-104
Technical data:
  • Through-hole: 104 mm
  • Length: 228 mm
  • Weight: 2.6 kg
Length [mm] 228.0
Fits through-hole [mm] 104.0
Weight [kg] 2.6