arrow calendarnullcartcheck checkmark close contact danger download external_link facebook globeinfo instagram linkedin logo_claim logout mail menupin play rss searchshaft success twitter userwarning wechat xing youku youtube
Change the country selection to see information on the products, services and contact persons that are relevant for your location.

Hose clips

ST

Description

Connection piece between connection set and vacuum hose.
Read more Read less

Digital services forST

Matching with the product ST, we offer various digital services – the perfect complement for maximum efficiency, planning and process reliability.

3 Products found

ST-G1/2-AG-13-MS-V

ST-G1/2-AG-13-MS-V

ID 1378073
Ready for shipment from 11 working days
  • Length  6 mm
  • Material  Brass
  • Inner diameter  13 mm
ST-G3/4-AG-25-MS-V

ST-G3/4-AG-25-MS-V

ID 1487800
Ready for shipment from 11 working days
  • Length  8.5 mm
  • Material  Brass
  • Inner diameter  25 mm
ST-G1/4-AG-13-MS-V

ST-G1/4-AG-13-MS-V

ID 425111
Ready for shipment from 11 working days
  • Length  5.5 mm
  • Material  Brass
  • Inner diameter  13 mm