IFT SST Set
Standard clamping force tester
ID 1475766
Standard clamping force tester
Product features:
Product features:
- Clamping force tester
- For static clamping force measurement
- For stationary clamping devices with two jaws
- Display size: 10 "
- Operating system: Android
- Charger connection: USB Typ C
- Operating temperature: 0 - 40 °C
- Protection class: IP67
- Transmission/receiving frequency: 2.4 GHz
- Data exchange: Micro SD; USB Typ C
- Capacity: approx. 1.5 h @ 100% d.c.
- Charging process: < 3 min
- Charger connection: USB mini
- Range of measurement, total clamping force: 0 - 120 kN
- Range of measurement, clamping force per jaw: 0 - 60 kN
- Measured value transmission rate: 500 ms
- Operating temperature: 0 - 40 °C
- Protection class: IP67
- Transmitting frequency: 2.4 GHz
- Distance tablet/measuring head: 10 m
Technical details
| Max. Betriebstemperatur [°C] | 40.0 |
|---|---|
| Schutzart | IP67 |
| Gewicht [kg] | 4.0 |
Lieferumfang
Industrie-Tablet inklusive App, Messkopf, Zwischenstücke für Spannabstand 55 mm, Ersatzschrauben, Torx Werkzeugschlüssel, Ladegerät USB (weltweit), USB-Ladekabel, Kalibrierzertifikat, Betriebsanleitung