arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
TRQJ 160-2 Illustration similar

TRQJ 160-2

QUENTES supporting jaws

ID 150023

In stock
TRQJ 160-2, QUENTES supporting jaws

Product features:
  • Serration: 1.5 mm x 60°
  • Groove width: 12 mm
  • Delivery unit: 1 set = 3 pieces
Tools:
  • Do you want to know the exact clamping range on your lathe chuck or do you need a different clamping range? Click "Tools" and use our chuck jaw quickfinder.
Product group QUENTES supporting jaws
Serration 1.5 mm x 60°
Slot width N [mm] 12.0
Width B [mm] 40.0
Height H [mm] 58.0
Length L [mm] 59.0
Hole spacing a [mm] 13.0
Hole spacing b [mm] 28.0
Screws M10
Material Aluminum
m/set [kg] 0.7