HSKN 250-280
Hard stepped top jaws
ID 129102
HSKN 250-280, Hard stepped top jaws
- Serration: 1.5 mm x 60°
- Groove width: 20 mm
- Delivery unit: 1 set = 3 pieces
Technical details
Product group | Hard stepped top jaws |
---|---|
Serration | 1.5 mm x 60° |
Slot width N [mm] | 20 |
Width B [mm] | 44.5 |
Height H [mm] | 54 |
Length L [mm] | 96 |
Clamping depth T [mm] | 12 |
Hole spacing a [mm] | 30 |
Hole spacing b [mm] | 26 |
Hole spacing c [mm] | 26 |
Screws | M12 |
Material | Steel 16MnCr5, hardened |
m/set [kg] | 2.8 |