KRF3 200-PM
ID 1518331
Caractéristiques des produits :
- Etau de serrage 3 mors
- Serrage concentrique
- Course standard
- Interrogation de la position finale pneumatique
- Détection de palette pneumatique
- Mors de base: Denture droite et tenon-rainure
- Dimensions: 200 x 200 x 90,2 mm
- Plage de force de serrage: 26 - 35 kN
- Course par mors : 4 mm
- Hauteur de mors max.: 100 mm
- Répétabilité: 0.02 mm
- Pression d'ouverture: 6 - 9 bar
- Consommation du fluide par course: 2550 cm³
- Temps de fermeture/ouverture: 1.2 s
- Poids: 22 kg
Détails techniques
| Stroke per jaw [mm] | 4.0 |
|---|---|
| Min. clamping force [kN] | 26.0 |
| Max. clamping force [kN] | 35.0 |
| Repeat accuracy of vise [mm] | 0.02 |
| Max. jaw height [mm] | 100.0 |
| Distance H [mm] | 30.0 |
| Air consumption per stroke at 6 bar [cm³] | 2550.0 |
| Closing/opening time [s] | 1.2 |
| Weight [kg] | 22.0 |
Scope of delivery
Clamping force block, mounting screws for system jaws and clamping force block, cover plugs, fitting screws, clamping sleeves, operating manual
Clamping force
The clamping force is the arithmetic sum of the individual forces occurring at the jaws at distance "H" at maximum pressure.
Clamping force range
The clamping force depends on the stroke due to the spring tension. Max. clamping force is reached in the "open" condition, min. clamping force in the "closed" condition.
Height tolerance of the vise
±0.04 mm.
Clamping force blocks with the same height are available on request.
Repeat accuracy
Results from the end position spread after 100 consecutive strokes
Maintenance and repair
For the maintenance of TANDEM vises, our special grease LP 410 should be used (ID 0184213)