NSE3-PH 138 IOL
Electromechanical clamping modules
ID 1515320
Clamping module standard
Product features:
Product features:
- Electro-mechanical clamping module
- Control via IO-Link
- Completely integrated sensor system
- Monitoring of the clamping slide positions
- Monitoring pallet presence
- Dimensions: Ø138 x Ø110 x 55,7 mm
- Pull-down force: 20 kN
- Closing/opening time: 10 s
- Repeat accuracy: < 0.005 mm
- Operating voltage control unit: 24 V DC
- Operating voltage actuator: 24 V DC
- Max. current input: 2000 mA
- Weight: 4.5 kg
Technical details
| Dimensions | Ø138 x Ø110 x 55,7 mm |
|---|---|
| Diameter [mm] | 138.0 |
| Pull-down force [kN] | 20.0 |
| Mains voltage [V DC] | 24.0 |
| Repeat accuracy [mm] | < 0.005 |
| Closing/opening time [s] | 10.0 |
| Weight [kg] | 4.5 |