SPA-HT mini 20
Clamping pins
ID 1393004
Clamping pins standard
Product features:
Product features:
- Standard clamping pins
- Centering pin
- For high temperature applications
- Holding force M6 (up to 200 °C): 15 kN
- Holding force M6 (200 to 520 °C): 6 kN
- Holding force M8 (up to 200 °C): 25 kN
- Holding force M8 (200 to 520 °C): 10 kN
- Weight: 0.03 kg
Technical details
Variant | Centering pin |
---|---|
Weight [kg] | 0.03 |
Scope of delivery
Clamping pins, mounting screw