TENDO WZS FLANGE Ø20x111
油圧拡張ツールホルダー
ID 28003757
TENDO WZS FLANGE Ø20x111, ツール研磨ツールホルダー
納品内容: 作動キーは含まれません
- TENDO WZS
- 油圧拡張ツールホルダー
- ツールバーインターフェース: FLANSCH/FLANGE
- クランプ径 D1: 20 mm
- 振れ精度: < 0.003 mm、2.5 x D で
- バランスグレード: 25,000 RPM または Umax < 1 gmm 時に G2.5
- 最小トルク: 90 Nm
納品内容: 作動キーは含まれません
Technical details
| Technology | Hydraulic expansion toolholder |
|---|---|
| Series | TENDO WZS |
| Toolholder interface | FLANSCH/FLANGE |
| Clamping diameter D1 | 20 mm |
| D2 [mm] | 42.0 |
| D3 [mm] | 70.0 |
| D6 [mm] | 28.0 |
| L [mm] | 111.0 |
| L4 [mm] | 47.4 |
| L5 [mm] | 73.0 |
| Min. torque [Nm] | 90.0 |
| Weight [kg] | 3.0 |
Run-out accuracy
< 0.003 mm at 2.5 x D
Balancing grade
G2.5 at 25,000 RPM or Umax < 1 gmm
Tool shank quality
h6
Intermediate sleeves
Additional shank diameters can be clamped using intermediate sleeves
Length-setting screw
Without adjustment screw for axial length adjustment
Scope of delivery
Does not include an actuation key