WZS GZB-S Ø32 Ø16 25°
Intermediate sleeves for tool grinding toolholders
ID 207699
Inquire now
This product can only be requested online.
WZS GZB-S Ø32 Ø16 25°, Intermediate sleeves for tool grinding toolholders
- With 25° chamfer
- Clamping diameter: 16 mm
- Length: 60.5 mm
Technical details
Technology | Intermediate sleeves for tool grinding toolholders |
---|---|
Series | WZS GZB-S 25° Contour |
Clamping diameter D1 | 16 mm |
D2 [mm] | 32 |
D3 [mm] | 37 |
D4 [mm] | 20 |
L10 [mm] | 19 |
Weight [kg] | 0.3 |
Version
With 25° chamfer
Individual
Additional sizes and customized designs are available upon request