WZS GZB-S Ø32 Ø6 25°
Intermediate sleeves for tool grinding toolholders
ID 207695
Inquire now
This product can only be requested online.
WZS GZB-S Ø32 Ø6 25°, Intermediate sleeves for tool grinding toolholders
- With 25° chamfer
- Clamping diameter: 6 mm
- Length: 60.5 mm
Technical details
Series | WZS GZB-S 25° Contour |
---|---|
D2 [mm] | 32.0 |
D3 [mm] | 37.0 |
D4 [mm] | 20.0 |
Technology | Intermediate sleeves for tool grinding toolholders |
Clamping diameter D1 | 6 mm |
Weight [kg] | 0.3 |
L10 [mm] | 19.0 |
Version
With 25° chamfer
Individual
Additional sizes and customized designs are available upon request