WZS GZB-S Ø20 Ø17 BJ
Intermediate sleeves for tool grinding toolholders
ID 207599
Inquire now
This product can only be requested online.
WZS GZB-S Ø20 Ø17 BJ, Intermediate sleeves for tool grinding toolholders
- With bayonet locking
- Clamping diameter: 17 mm
- Length: 59 mm
Technical details
Technology | Intermediate sleeves for tool grinding toolholders |
---|---|
Series | WZS GZB-S Bayonet |
Toolholder interface | WZS GZB-S Ø 20 Bajonett |
Clamping diameter D1 | 17 mm |
D2 [mm] | 20 |
D3 [mm] | 22 |
L2 [mm] | 50 |
L3 [mm] | 3 |
L10 [mm] | 5 |
Weight [kg] | 0.1 |
Version
With bayonet locking
Individual
Additional sizes and customized designs are available upon request