MCM Base 195
Fixture membrane
ID 1664766
Fixture membrane standard
Product features:
Product features:
- Rigid fixture membrane
- For clamping of low-deformation and stiff workpieces
- Suitable for: ROTA MEM 195
- Dimensions: Ø195 x 47.5 mm
- Max. expansion in diameter: 2.2 mm
- Opening stroke in diameter: 1.3 mm
- Residual stroke in diameter: 0.9 mm
- Weight: 4 kg
Technische Details
| 最大夹持直径 [mm] | 2.2 |
|---|---|
| 直径方向张开行程 [mm] | 1.3 |
| 直径方向行程余量 [mm] | 0.9 |
| 重量 [kg] | 4.0 |
标配范围
薄膜夹具、紧固螺钉