arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Modifica la selezione del Paese per visualizzare le informazioni su prodotti, servizi e persone di contatto pertinenti per la tua sede.
MCM Flex 250 Illustration similar

MCM Flex 250

Fixture membrane

ID 1664780

Fixture membrane standard

Product features:
  • Soft fixture membrane
  • For clamping of deformation-sensitive and thin-walled workpieces
  • Suitable for: ROTA MEM 250
Technical data:
  • Dimensions: Ø250 x 47.5 mm
  • Max. expansion in diameter: 2.2 mm
  • Opening stroke in diameter: 1.3 mm
  • Residual stroke in diameter: 0.9 mm
  • Weight: 4.5 kg
Max. expansion in diameter [mm] 2.2
Opening stroke in diameter [mm] 1.3
Residual stroke in diameter [mm] 0.9
Weight [kg] 4.5

Scope of delivery
Fixture membrane, fastening screws