arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
STR-S 200 Illustration similar

STR-S 200

Top Jaw Blanks with Mounting Groove

ID 1446933

Standard chuck jaws

Product features:
  • Top jaw blank
  • Jaw interface: 1.5 mm x 60°
  • Suitable for: TANDEM 2-jaw clamp size 200
Technical data:
  • Material: 16MnCr5
  • Number of grid holes: 2
Length [mm] 85
Width [mm] 102
Height [mm] 50
Material 16MnCr5
Suitable for 200
L [mm] 85
B [mm] 102
H [mm] 50
B1 [mm] 57
B2 [mm] 60
B3 [mm] 11
L1 [mm] 75
L2 [mm] 60
T1 [mm] 32
T2 [mm] 20

Scope of delivery
Top jaw blanks