KA BG19F-L 19P-1000
Cable connector
ID 302171
Straight cable connector with cable, robot-side, 19F, Master side
- Angle: 0 °
- Number of pin contacts: 19
- Cable length: 10 m
- M16, 19 pins, socket, straight, 10 m cable, open wire strands
Drawings
KV-19F-0 main view
Pin allocation
Cable plug/cable extension
KV-19F-0 main view
Please note that the drawing shown is a view of the basic product. Individual product variants are supplemented by the following drawings. Please also take note of the article's catalog data sheet here.
The drawing shows the gripper in the basic version with closed jaws, without dimensional consideration of the options described below.
- 06
- Cable diameter to be used
- 90
- Straight socket
- 91
- Straight plug
Pin allocation
- 12
- Master side
- 13
- Adapter side
- 90
- Female Connector
- 91
- Male Connector
Cable plug/cable extension
- 90
- Connector/straight socket with extension cable
- 91
- Connector/angled socket with extension cable
Detailed information and further cable connectors can be found at schunk.com