GPL 160-32-13.5
Positioning bar
ID 430251
Top jaws, standard
Product features:
Product features:
- Positioning bar for stepped grip jaw with T-Nut
- incl. 2 M8 set-screws
- Interface 1: W-160
- Dimensions: 160 x 32 x 13,5 mm
- Weight: 0.43 kg
Technical details
| 폭 [mm] | 160.0 |
|---|---|
| 깊이 [mm] | 13.5 |
| 높이 [mm] | 32.0 |
| 번들 | 부품 |
| 중량 [kg] | 0.43 |
제공 범위
포지셔닝 바