arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Modifica la selezione del Paese per visualizzare le informazioni su prodotti, servizi e persone di contatto pertinenti per la tua sede.
GFD

GFD

Sistemi di allestimento manuali
Very flat, mechanical quick-change pallet system with high pull-down forces for general milling applications

Advantages – Your benefits

  • SCHUNK modular system
    Innumerable combinations of standard clamping devices to suit all different types of machines
  • Extremely flat design
    For maximum utilization of the machine room
  • High pull-down forces
    Ensure process reliability during machining
  • Positioning via polygonal mounting hole
    Very easy joining behavior with a repeat accuracy of <0.01 mm
  • 100% stainless
    Long life time and maximum process reliability
  • Easy handling
    Fast disassembly and cleaning
  • Form-fit, self-retained locking
    The full pull-down force is maintained throughout
  • Excellent price-performance ratio
    Optimal use of the pallet solution

Options and special information

  • Low! Precise! Cost-effective! – The new mechanical set-up system from SCHUNK
    The very flat and precise GFD set-up system is the manual addition to the extensive VERO-S modular system. The high pull-down forces of the set-up stations enable low-vibration clamping for general milling applications, especially in combination with clamping devices from the KONTEC family. The GFD set-up stations are made of stainless steel as standard and have anti-rotation protection, which makes them very durable and flexible to use. A self-locking mechanism guarantees that the clamping devices are reliably clamped for the process at all times.