arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
AB 56 M6 Illustration similar

AB 56 M6

Workpiece pin

ID 122160

AB 56 M6, Auflagebolzen weich
  • Höhe H: 5 mm
  • Schlüsselweite SW: 10
  • Gewinde G: M6
  • Material: Stahl C45
  • Liefereinheit: 1 Stück
Höhe H [mm] 5.0
Schlüsselweite SW 10.0
Gewinde G M6
Material Stahl C45
weich ja
Liefereinheit 1 Stück