KSH3-LH 100-PM-BWA
Hydraulic 2-jaw clamping force blocks
ID 1529559
Hydraulic clamping force block standard
Product features:
Product features:
- 2-jaw clamping force block
- Centric clamping
- Long stroke
- Pneumatic end position monitoring
- Pneumatic contact monitoring
- Base jaws: Jaw quick change
- Dimensions: 100 x 100 x 93 mm
- Clamping force at max. operating pressure: 16 kN
- Stroke per jaw: 6 mm
- Max. jaw height: 27 mm
- Repeat accuracy: 0.01 mm
- Operating pressure: 10 - 120 bar
- Oil consumption per double stroke: 30 cm³
- Closing/opening time: 1 s
- Weight: 5 kg
Technical details
Stroke per jaw [mm] | 6.0 |
---|---|
Clamping force at max. operating pressure [kN] | 16.0 |
Min. operating pressure [bar] | 10.0 |
Max. operating pressure [bar] | 120.0 |
Repeat accuracy of vise [mm] | 0.01 |
Max. jaw height [mm] | 27.0 |
Distance H [mm] | 14.5 |
Oil consumption per double stroke [cm³] | 30.0 |
Closing/opening time [s] | 1.0 |
Weight [kg] | 5.0 |
Scope of delivery
Clamping force block, mounting screws, cover plugs, clamping sleeves, fitting screws, operating manual