arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
KSH3-LH 140-Z-PM-BWA

KSH3-LH 140-Z-PM-BWA

Hydraulic 2-jaw clamping force blocks

ID 1529587

Hydraulic clamping force block standard

Product features:
  • 2-jaw clamping force block
  • Centric clamping
  • Long stroke
  • Jig-produced positioning bores
  • Pneumatic end position monitoring
  • Pneumatic contact monitoring
  • Base jaws: Jaw quick change
Technical data:
  • Dimensions: 140 x 140 x 101,5 mm
  • Clamping force at max. operating pressure: 30 kN
  • Stroke per jaw: 7 mm
  • Max. jaw height: 33 mm
  • Repeat accuracy: 0.01 mm
  • Operating pressure: 10 - 120 bar
  • Oil consumption per double stroke: 70 cm³
  • Closing/opening time: 1 s
  • Weight: 10 kg
Hub pro Backe [mm] 7.0
Spannkraft bei max. Betriebsdruck [kN] 30.0
Min. Betriebsdruck [bar] 10.0
Max. Betriebsdruck [bar] 120.0
Wiederholgenauigkeit Spanner [mm] 0.01
Max. Backenhöhe [mm] 33.0
Abstand H [mm] 17.5
Übersetzungsvolumen pro Doppelhub [cm³] 70.0
Schließ-/Öffnungszeit [s] 1.0
Gewicht [kg] 10.0

Lieferumfang
Kraftspannblock, Befestigungsschrauben, Abdeckstopfen, Spannhülsen, Passschrauben, Betriebsanleitung