arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Changez la sélection du pays pour voir les informations sur les produits, les services et les interlocuteurs pertinents pour votre localisation.
FTS 125-7800-350 Illustration similar

FTS 125-7800-350

Force/torque sensor

ID 1598250

Force/torque sensor FTS, Size: 125

  • Measuring range Fx, Fy: ± 3200 N
  • Measuring range Fz: ± 7800 N
  • Measuring range Mx, My: ± 350 Nm
  • Measuring range Mz: ± 350 Nm
  • IP protection class: 67
Poids [kg] 2.6
Indice de protection IP 67
Plage de mesure Fx, Fy [N] ± 3200
Plage de mesure Fz [N] ± 7800
Plage de mesure Mx, My [Nm] ± 350
Plage de mesure Mz [Nm] ± 350
Résolution Fx, Fy [N] 0.16
Résolution Fz [N] 0.312
Résolution Mx, My [Nm] 0.014
Résolution Mz [Nm] 0.0105
Ecart relatif par rapport à la plage de mesure <1,0 %-fs
écart max. Fx, Fy [N] 32.0
écart max. Fz [N] 78.0
écart max. Mx, My, Mz [Nm] 3.5
Taux d'échantillonnage max. [Hz] 1000.0
Fréquence maximale (UDP) [Hz] 2000.0
Informations sur les accessoires En plus du capteur FTS, un câble et un boîtier interface sont nécessaires

General notes about the series

Harsh environmental conditions
Please note that use under harsh environmental conditions (e.g. in the coolant area, cast and grinding dust) can considerably reduce the service life of the units, and we will not take over any warranty. However, in many cases we can find a solution. Please contact us for assistance.

Handling weight
is the weight of the total load attached to the flange. When designing, the permissible forces and moments have to be paid attention to. Please note that exceeding the recommended handling weight will shorten the lifespan.

Measuring accuracy
< 1% of the upper limit value of the measuring range at 22 °C

Splash water protection
IP67 as standard

Housing
Aluminum and stainless steel

Warranty
24 months