arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
Clamping stations NSL mini 100-25

Clamping stations NSL mini 100-25

Clamping Stations
Clamping stations from VERO-S NSE mini modules are used as the basis for extremely fast set-up processes of clamping pallets, clamping devices or workpieces.

Advantages – Your benefits

  • SCHUNK modular system
    Innumerable combinations of standard clamping devices to suit all different types of machines
  • Low height design
    Expands your machine's workspace
  • All pneumatic modules can be operated at a system pressure of 6 bar
    Additional pressure intensifiers are not required
  • Positioning via short taper
    Very easy joining process at a repeat accuracy of < 0.005 mm
  • Patented dual stroke system for highest pull-down forces
    Therefore extremely rigid clamping without vibrations
  • Form-fit, self-retained locking
    Full pull-down force is maintained even in the event of a pressure drop
  • Corrosion-free stainless steel design
    Long life time and maximum process reliability
  • Turbo integrated by default
    Pull-down force increased up to 300% for optimal utilization of the machine's performance, hence high efficiency.
  • One consistent clamping pin size for all NSE mini-modules
    No danger of confusion or incorrect operation
  • Integrated slide monitoring
    Can be used in automated applications

Options and special information

  • Variability due to the modular system
    Whether as 2-way, 4-way or multiple clamping station – VERO-S NSL mini individually adapts to all requirements. For every application. On all conventional machine tables. Through a modular system the NSL mini 100-2 clamping stations can be extended as often as desired. Mounting is easy: Replacing the locking screws through adapters for the air coupling and interconnect the clamping stations.