KSX-C
5-axis clamping vise
This product is a SCHUNK Classic-Product.
Learn more and get in touch here.
Power-assisted clamping system with adjustable clamping center and continuously variable clamping force adjustment
Description
Advantages – Your benefits
- Spindle on top
Prohibits a rear up of the jaws - Encapsulated force transmission box and telescopic spindle
No maintenance of force transmission unit required - Quick lever clamping
Simple, fast, and reliable workpiece clamping - Continuous adjustment of the clamping force
Simple and fast adjustment of the clamping force, from 10 - 100% - Adjustable clamping center
Individually adjustable for new clamping tasks - Optimal accessibility
Allows the workpiece to be machined from five sides - Extendable clamping range
Enables clamping of various workpiece lengths - Standard jaw interface with comprehensive range of jaws
Optimal adaptation to new clamping tasks - Wide range of applications
Suitable for rough and finished parts machining - Clamping by tension
No bending of base body - VERO-S interface
Minimization of set-up times. Versatile range of combinations due to the VERO-S modular system
Options and special information
- High power 5-axis clamping vise with adjustable clamping center
The force-amplified 5-axis power vise KONTEC KSX-C enables the clamping center to be adjusted to the machine table. This adjustability combined with optimal accessibility makes the vise even more flexible for 5-axis complete machining. The fully encased spindle, drawbar extensions and a large range of top jaws mean the KSX-C can be adapted quickly and easily to any new requirement. - With quick-clamping levers and a continuous adjustment of the clamping force, workpieces are clamped resistant to vibrations and a high repeat accuracy in less than one second. Workpiece clamping is clamped under tension, which prevents the base body from bending. Due to the integrated VERO-S interface, clamping pins can be directly screwed into the base body without requiring an adapter plate, and the KSX-C is located on the quick-change pallet system.