HABE KEH plus 01-HKR
Accessories for standard magnetic clamping technology
ID 420665
Accessories for standard magnetic clamping technology
Product features:
Product features:
- Hand remote control for max. one magnetic chuck
- To control one magnetic chuck
- With high-quality, robust housing
- With magnetic foil to attach to the machine
- With no option of selecting the individual magnetic chucks
- Actuation status and error messages are shown on the LCD display
- The actuation status of the selected magnetic chucks is also indicated through LEDs (red/green).
- With holding force regulation
- Suitable for: KEH plus
- Dimensions: 143 x 93 x 35 mm
- Number of channels: 1
- Cable length: 5 m
- Weight: 0.5 kg
Technical details
| 通道数量 | 1.0 |
|---|---|
| 电缆长度 [m] | 5.0 |
| 重量 [kg] | 0.5 |
Scope of delivery
Hand remote control, operating manual