TRIBOS-S HSK-A 40 Ø6x70
Polygonale gereedschapshouders
ID 205101
TRIBOS-S HSK-A 40 Ø6x70, Gereedschapshouders
- Polygonale gereedschapshouders
- Reeksen: TRIBOS-S
- Scheidingvlak met de gereedschaphouder: HSK-A 40
- Klemdiameter: 6 mm
- Uitstekende lengte: 70 mm
- Uitloopnauwkeurigheid: < 0,003 mm bij 2,5 x D
- Balanceergraad: G2.5 bij 25.000 tpm of Umax < 1 gmm
- Min. draaimoment: 5 Nm
Technical details
| Technology | Polygonal toolholders |
|---|---|
| Series | TRIBOS-S |
| Toolholder interface | HSK-A 40 |
| Toolholder standard | DIN ISO 12164-1 |
| Clamping diameter D1 | 6 mm |
| D2 [mm] | 9.9 |
| D3 [mm] | 13.1 |
| D4 [mm] | 32.0 |
| Projecting length L1 [mm]/[inch] | 70 mm / 2.8" |
| L2 [mm] | 37.0 |
| L3 [mm] | 10.0 |
| L4 [mm] | 35.0 |
| L5 [mm] | 37.2 |
| L6 [mm] | 50.0 |
| G | M5 |
| Min. torque [Nm] | 5.0 |
| Weight [kg] | 0.35 |
| Standard length | yes |
Version
Optimum for light metal-cutting operations – consider the radial forces
Run-out accuracy
< 0.003 mm at 2.5 x D
Balancing grade
G2.5 at 25,000 RPM or Umax < 1 gmm
Tool shank quality
h6
Intermediate sleeves
Additional shank diameters can be clamped using intermediate sleeves
Data carriers
Bore holes for data carriers according to DIN 69873
MQL (Minimal Quantity Lubrication)
Design suitable for MQL operations available on request
Toolholder changes
For automatic toolholder changes
Length-setting screw
With adjustment screw for axial length adjustment
Individual
Additional sizes and customized designs are available upon request