arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
WEL HSK-A63 Ø8x120 Illustration similar

WEL HSK-A63 Ø8x120

WELDON end mill holders

ID 263524

WEL HSK-A63 Ø8x120, Toolholders
  • WELDON end mill holders
  • Series: WELDON
  • Toolholder interface: HSK-A 63
  • Clamping diameter: 8 mm
  • Projecting length: 120 mm
  • Run-out accuracy: ≤ 0.003 mm measured from taper to D1
  • Balancing grade: G2.5 at 25,000 RPM or Umax < 1 gmm
Scope of delivery: Including WELDON clamping screw
Technology WELDON end mill holders
Series WELDON
Toolholder interface HSK-A 63
Toolholder standard DIN ISO 12164-1
Clamping diameter D1 8 mm
D2 [mm] 28
D6 [mm] 19.5
Projecting length L1 [mm]/[inch] 120 mm / 4.7"
L2 [mm] 35
L4 [mm] 94
G1 M8
Weight [kg] 1.08

Version
For clamping tools with cylindrical shanks in accordance with DIN 1835B/6359HB

Run-out accuracy
≤ 0.003 mm measured from taper to D1

Balancing grade
G2.5 at 25,000 RPM or Umax < 1 gmm

Thread G1
G1 = thread for clamping screw

Data carriers
Bore for data carrier as an option

Toolholder changes
For automatic toolholder changes

Scope of delivery
Including WELDON clamping screw

Individual
Additional sizes and customized designs are available upon request