WEL JIS-BT40 Ø20x63
ID 263605
- WELDON end mill holders
- Series: WELDON
- Toolholder interface: JIS-BT 40
- Clamping diameter: 20 mm
- Projecting length: 63 mm
- Run-out accuracy: ≤ 0.003 mm measured from taper to D1
- Balancing grade: G2.5 at 25,000 RPM or Umax < 1 gmm
Technical details
Technology | WELDON end mill holders |
---|---|
Series | WELDON |
Toolholder interface | JIS-BT 40 |
Toolholder standard | DIN ISO 7388-2 JD/JF |
Clamping diameter D1 | 20 mm |
D2 [mm] | 52 |
D6 [mm] | 39.5 |
Projecting length L1 [mm]/[inch] | 63 mm / 2.5" |
L2 [mm] | 53 |
L4 [mm] | 46 |
G1 | M16 |
Weight [kg] | 1.37 |
Version
For clamping tools with cylindrical shanks in accordance with DIN 1835B/6359HB
Run-out accuracy
≤ 0.003 mm measured from taper to D1
Balancing grade
G2.5 at 25,000 RPM or Umax < 1 gmm
Thread G1
G1 = thread for clamping screw
Data carriers
Bore for data carrier as an option
Toolholder changes
For automatic toolholder changes
Coolant supply
Coolant supply according to ISO 7388 JD/JF
Bores for form JF are sealed for transport
Scope of delivery
Including WELDON clamping screw
Individual
Additional sizes and customized designs are available upon request