SFGX 165
Base jaws
IDnr. 149300
SFGX 165, Base jaws
Product features:
Product features:
- Serration: Angled serration
- Mounting: Tongue and groove
- Groove width: 18 mm
- Width of path: 8 mm
- Delivery unit: 1 set = 3 pieces
- Scope of delivery: Including cylindrical screws
- Discover the variety of our base jaws for your lathe chucks and find the right top jaws simply by clicking "Tools" in our chuck jaw quickfinder!
Technische gegevens
| 제품 그룹 | 베이스 죠 |
|---|---|
| 설치 | 텅앤그루브 |
| 톱니 | 각진 톱니 |
| 슬롯 너비 N [mm] | 18.0 |
| 탭 너비 S [mm] | 8.0 |
| B 너비 [mm] | 20.0 |
| 높이 H [mm] | 29.5 |
| 높이 H1 [mm] | 27.0 |
| 길이 L [mm] | 64.0 |
| 구멍 공간 b [mm] | 32.0 |
| 나사 | M8 |
| m/set [kg] | 0.7 |