SDE 40
Accessories for the standard quick-change pallet systems
ID 471017
Accessories for the standard quick-change pallet systems
Product features:
Product features:
- Protection cover
- For closing the changing interface
- Clamping pin size: 40 mm
- Material: Aluminum
- Weight: 0.1 kg
Technical details
Diameter [mm] | 40 |
---|---|
Material | Aluminum |
Weight [kg] | 0.1 |
Scope of delivery
Protection cover