EWB-TSJ 400
Base jaws
ID 160743
EWB-TSJ 400, Base jaws
Product features:
Product features:
- Serration: Straight serration
- Mounting: 1.5 mm x 60°
- Groove width: 24 mm
- Delivery unit: 1 set = 3 pieces
- Scope of delivery: Including cylindrical screws
- Discover the variety of our base jaws for your lathe chucks and find the right top jaws simply by clicking "Tools" in our chuck jaw quickfinder!
Technical details
| Grupo de productos | Mordazas base |
|---|---|
| Montaje | 1.5 mm x 60° |
| Dentado | Dentado recto |
| Ancho de la ranura N [mm] | 24.0 |
| Anchura B [mm] | 62.0 |
| Anchura B1 [mm] | 50.0 |
| altura H [mm] | 78.0 |
| Longitud L [mm] | 148.0 |
| Tornillos | M20 |
| m/ajuste [kg] | 11.0 |