arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
NJ 124 Illustration similar

NJ 124

Combi T-nut

ID 146123

NJ 124, Combi T-nut

Product features:
  • Groove width: 21 mm
  • Max. tightening torque: 150 Nm
  • Delivery unit: 1 piece
Tools:
  • Does this T-nut fit on my lathe chuck? In order to find the right T-nut for your lathe chuck, click "Tools" and use our chuck jaw quickfinder.
Gruppo prodotti Tassello a T combinato
Larghezza della scanalatura N [mm] 21.0
Larghezza B [mm] 29.4
Altezza H [mm] 28.0
Altezza H1 [mm] 11.5
Lunghezza L [mm] 55.2
Spaziatura dei fori b [mm] 30.0
Vite-cil. M16 x 40
Coppia di serraggio max. [Nm] 150.0
Durante la selezione dei dati a T, verificare le dimensioni di collegamento del mandrino (dentatura/ampiezza scanalatura)