NJ 80
Combi T-nut
ID 146101
NJ 80, Combi T-nut
- Groove width: 14 mm
- Max. tightening torque: 70 Nm
- Delivery unit: 1 piece
Technical details
Product group | Combi T-nut |
---|---|
Height H [mm] | 24.5 |
Height H1 [mm] | 8.5 |
Hole spacing b [mm] | 25.0 |
Cyl.-screw | M12 x 35 |
Max. adm. tightening torque [Nm] | 70.0 |
When selecting the T-nuts, please check the connection dimensions of the chuck (serration/groove width)