ROTA-ML flex 2+2 1200 M2
Flexible 4-jaw compensation chuck
ID 1573347
Standard manual lathe chucks
Product features:
Product features:
- Weight-reduced 4-jaw compensation chuck
- Centric compensation of the opposite jaws
- Consol plate: Star slot 22.5°/30°/45°
- Jaw interface: Module 2 slot 25.5 H7
- Stroke per jaw: 17.3 mm
- Compensating stroke per jaw: 12 mm
- Max. clamping force: 180 kN
- Max. torque: 210 Nm
- Max. rotational speed: 750 1/min
- Weight: 530 kg
Technical details
| Serration | Modul 2 |
|---|---|
| Max. rotational speed [1/min] | 750.0 |
| Max. clamping force [kN] | 180.0 |
| Max. torque [Nm] | 210.0 |
| Stroke/jaw [mm] | 17.3 |
| Compensation stroke/jaw [mm] | 12.0 |
| Weight [kg] | 530.0 |
Clamping force-RPM-diagram
Clamping force-RPM-diagram
- X-axis:
- n [min-1]
- Y-axis:
- Fsp [kN]
- brown
-
SP-HB-M 400-500/4
- red
-
SWB-M 400/4
- yellow
-
SWBL-M 400/4
- green
-
Required minimum clamping force Fspmin 33%
Scope of delivery
Chuck, centering pin, T-nuts, ratchet wrenches with adapter, eye bolt, mounting screws, nut for T-slots, bore closing cover, operating manual; without top jaws, without fixed workpiece stops, without locking cover