arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
UGE 10 Illustration similar

UGE 10

Clamping inserts

ID 100000

UGE 10, Clamping inserts
  • Height H: 10 mm
  • Length L: 14 mm
  • Width B: 10 mm
  • Diameter D: 8 mm
  • Material: Carbide
  • Delivery unit: 1 set = 10 pieces
Scope of delivery: Clamping insert with Torx profile screw M4 x 13.5, installation instructions
高度 H [mm] 10.0
高度 H1 [mm] 7.0
长度 L [mm] 14.0
宽度 B [mm] 10.0
直径 D [mm] 8.0
材料 碳化物
供货单位 1 套 = 10 件
标配范围 供货范围:带 Torx 型面螺钉 M4x13.5 的夹持嵌块,安装说明书