KEH-MGT plus 01 460V/60Hz
Accessories for standard magnetic clamping technology
ID 1472408
Accessories for standard magnetic clamping technology
Product features:
Product features:
- Control unit 460 V/60 Hz
- For magnetizing or demagnetizing MGT magnetic chucks.
- Suitable for: MGT-IC Ø600
- Dimensions: 600 x 400 x 200 mm
- Number of channels: 1
- Protection class IP: 20
- Voltage: 460 V
- Frequency: 60 Hz
- Weight: 20 kg
Technical details
| 폭 [mm] | 400.0 |
|---|---|
| 주 전압 [V] | 460.0 |
| 빈도 [Hz] | 60.0 |
| 채널 수 | 1.0 |
| 중량 [kg] | 20.0 |