TRIBOS-M HSK-EZ 15 Ø2.5x26
Polygonal toolholders
ID 1607418
TRIBOS-M HSK-EZ 15 Ø2.5x26, Toolholders
- Polygonal toolholders
- Series: TRIBOS-Mini
- Toolholder interface: HSK-EZ 15
- Clamping diameter: 2.5 mm
- Projecting length: 26 mm
- Run-out accuracy: < 0.003 mm at 2.5 x D
- Balancing grade: Rotationally symmetric design
- Min. torque: 0.5 Nm
Technical details
| Technology | Polygonal toolholders |
|---|---|
| Series | TRIBOS-Mini |
| Toolholder interface | HSK-EZ 15 |
| Toolholder standard | DIN ISO 12164-1 |
| Clamping diameter D1 | 2.5 mm |
| D2 [mm] | 6.65 |
| Projecting length L1 [mm]/[inch] | 26 mm / 1.0" |
| L2 [mm] | 21.2 |
| L4 [mm] | 20.05 |
| Min. torque [Nm] | 0.5 |
| Weight [kg] | 0.012 |
| Standard length | yes |
Version
Optimum for light metal-cutting operations – consider the radial forces
Run-out accuracy
< 0.003 mm at 2.5 x D
Balancing grade
Rotationally symmetric design
Tool shank quality
h6
Toolholder changes
For automatic toolholder changes
Coolant supply
Without thread for coolant tube connection
Length-setting screw
Without adjustment screw for axial length adjustment
Individual
Additional sizes and customized designs are available upon request