arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
KSL 315 Illustration similar

KSL 315

Consol plate

ID 814273

Accessories for standard manual lathe chucks

Product features:
  • Consol plate
  • Suitable for: ROTA-S plus 2.0 315-92
  • Chuck side: Z300
  • Axis fixation: 20 H7
Technical data:
  • Length: 410 mm
  • Diameter: 315 mm
  • Weight: 20.5 kg
Length [mm] 410.0
The suitable chuck size [mm] 315.0
Weight [kg] 20.5
Without mounting screws and without fixed T-nuts

Escopo de fornecimento
Placa do console