arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
PAL S 159 x 159

PAL S 159 x 159

Clamping pallets without clamping devices

ID 471010

Clamping pallet standard

Product features:
  • Top of customer's finishing
  • Bottom one-way clamping pins SPx 40 with indexing pin IXB V1
Technical data:
  • Dimensions: 159 x 159 x 20 mm
  • Material: Steel
  • Plane parallelism: 0.02 mm
  • Weight: 4.2 kg
Length [mm] 159
Width [mm] 159
Height H [mm] 20
Material Steel
Plane parallelism [mm] 0.02
Weight [kg] 4.2

Scope of delivery
Clamping pallets, clamping pins, aluminum handles, cylindrical pins, indexing pins