arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
FTCL-050-80 Illustration similar

FTCL-050-80

ID 322351

FTC, Size: FTCL-50

  • Force Fz max.: 15 N
  • Measuring range Fx, Fy: 300 N
  • Measuring range Fz: 300 N
  • Measuring range Mx, My: 7 Nm
  • Measuring range Mz: 15 Nm
  • IP protection class: 65
translatory X, Y, Z [mm] ± 1
Rotational α, β, γ [°] ± 1
translatory X, Y, Z [mm] ± 1.4
Rotational α, β, γ [°] ± 1.4
Robot-side connection ISO 9409-1-50-4-M6
Tool-side connection ISO 9409-1-50-4-M6
Power [W] 1.8
IP protection class 65
Min. ambient temperature [°C] 5.0
Max. ambient temperature [°C] 55.0
Moment Mx max. [Nm] 300.0
Moment My max. [Nm] 300.0
Moment Mz max. [Nm] 300.0
Force Fx max. [N] 7.0
Force Fy max. [N] 7.0
Force Fz max. [N] 15.0

General notes about the series

Harsh environmental conditions
Please note that use under harsh environmental conditions (e.g. in the coolant area, cast and grinding dust) can considerably reduce the service life of the units, and we will not take over any warranty. However, in many cases we can find a solution. Please contact us for assistance.

Handling weight
is the weight of the total load attached to the flange. When designing, the permissible forces and moments have to be paid attention to. Please note that exceeding the recommended handling weight will shorten the lifespan.

Measuring accuracy
5% along the main axes for deflection up to +/- 1mm and +/- 1°

Splash water protection
IP65

Housing
Aluminum alloy, anodized

Scope of delivery
Sensor, software for PC connection, installation connector, operating manual, maintenance instructions, manufacturer’s declaration

Warranty
24 months