arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
SGAL-F 125-68-40

SGAL-F 125-68-40

Aluminum jaws

Ident.-Nr. 432492

System jaws, standard

Product features:
  • Aluminum jaw, fixed
  • Suitable for: KSC-F 125
Technical data:
  • Dimensions: 125,5 x 68 x 40 mm
  • Weight: 1.1 kg
Width [mm] 125.0
Depth [mm] 68.0
Height [mm] 40.0
Bundle piece
Weight [kg] 1.1

Scope of delivery
System jaw, fastening screws