arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
GBVS-W-A 90-30-18

GBVS-W-A 90-30-18

Soft Jaws

ID 490722

Top jaws, standard

Product features:
  • Soft aluminum chuck jaw
Technical data:
  • Dimensions: 90 x 30 x 18 mm
  • Weight: 0.11 kg
Larghezza [mm] 90.0
Profondità [mm] 30.0
Altezza [mm] 18.0
Fascio Pezzo
Peso [kg] 0.11

La fornitura comprende
Morsetto riportato