GBW 65-35-16
Mordaza blanda
ID 490589
Top jaws, standard
Product features:
Product features:
- Jaw, soft
- Interface 1: W-65-2
- Dimensions: 64 x 35 x 16 mm
- Weight: 0.27 kg
Technical details
| Width [mm] | 64.0 |
|---|---|
| Depth [mm] | 16.0 |
| Height [mm] | 35.0 |
| Bundle | piece |
| Weight [kg] | 0.27 |
Scope of delivery
Top jaw, fastening screws