KSC grip 80-190
Basic clamping vise
ID 1355188
This product has been discontinued and is no longer available.
Phased out date: Jun 30, 2023
Alternative products:
Standard centric clamping vises
Discontinuation information:
Discontinuation information:
- End-of-sales date: 2023-06-30
- Replaced by: 1514207
- With reversible grip jaws
- Jaw width: 80 mm
- Max. clamping force: 25 kN
- Max. torque: 90 Nm
- Weight: 5.5 kg
Technical details
| Width of the clamping vise [mm] | 80.0 |
|---|---|
| Jaw width [mm] | 80.0 |
| Max. clamping force [kN] | 25.0 |
| Max. torque [Nm] | 90.0 |
| Weight [kg] | 5.5 |
Scope of delivery
Vise, reversible jaws grip, operating manual; without torque wrench