arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
ROTA NCX 260-81 A6-SFGX

ROTA NCX 260-81 A6-SFGX

3-jaw power chuck with jaw quick-change for short-stroke cylinder

ID 800821

Power lathe chuck with standard jaw quick-change system

Discontinuation information:
  • End-of-sales date: 2023-06-30
Product features:
  • 3-jaw wedge-bar chuck
  • Jaw quick-change system
  • Through-hole: 81 mm
  • Spindle holder: ISO 702-1 Nr. 6
  • Jaw interface: Angled serration
Technical data:
  • Stroke per jaw: 5 mm
  • Tooth pitch: 3.4 mm
  • Piston stroke: 21 mm
  • Max. clamping force: 128 kN
  • Max. actuating force: 68 kN
  • Max. rotational speed: 4500 1/min
  • Weight: 41 kg
Spindle type ISO 702-1
Spindle size Nr. 6
Serration Angled serration
Max. rotational speed [1/min] 4500.0
Max. clamping force [kN] 128.0
Max. actuating force [kN] 68.0
Stroke/jaw [mm] 5.0
Tooth pitch [mm] 3.4
Piston stroke (H) [mm] 21.0
Moment of inertia [kgm²] 0.37
Weight [kg] 41.0