CELSIO JIS-BT50 Ø6x100
ID 208540
- Heat shrinking toolholder
- Series: CELSIO
- Toolholder interface: JIS-BT 50
- Clamping diameter: 6 mm
- Projecting length: 100 mm
- Run-out accuracy: ≤ 0.003 mm measured in the clamping bore (according to DIN 69882-8)
- Balancing grade: G2.5 at 25,000 RPM or Umax < 1 gmm
- Min. torque: 20 Nm
Technical details
Technology | Heat shrinking toolholder |
---|---|
Series | CELSIO |
Toolholder interface | JIS-BT 50 |
Toolholder standard | DIN ISO 7388-2 JD/JF |
Clamping diameter D1 | 6 mm |
D2 [mm] | 27 |
D6 [mm] | 21 |
Projecting length L1 [mm]/[inch] | 100 mm / 3.9" |
L2 [mm] | 36 |
L3 [mm] | 10 |
L4 [mm] | 62 |
G | M5 |
Min. torque [Nm] | 20 |
Weight [kg] | 2.5 |
Run-out accuracy
≤ 0.003 mm measured in the clamping bore (according to DIN 69882-8)
Balancing grade
G2.5 at 25,000 RPM or Umax < 1 gmm
Tool shank quality
h6
Data carriers
Bore for data carrier as an option
Toolholder changes
For automatic toolholder changes
Coolant supply
Coolant supply according to ISO 7388 JD/JF
Bores for form JF are sealed for transport
Length-setting screw
With adjustment screw for axial length adjustment
Balancing screw
With thread for balancing screws
Individual
Additional sizes and customized designs are available upon request